Mobile Diesel Generator | 19kW Prime Output
Base Model #: MLG20IF4_ | Variant #: MLG20IF4
Spec SheetBase Model #: MLG20IF4_ | Variant #: MLG20IF4
Spec SheetFor the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
kW/kVA Prime (kW): 19
Engine: Isuzu 4LE2TAGV-03
Run Time @ 75% (hr): 0
Power (kW):