Mobile Diesel Generator | 20kW | 25 kVA Prime Output
Base Model #: MDG25IF4_ | Variant #: MDG25IF4
Spec SheetBase Model #: MDG25IF4_ | Variant #: MDG25IF4
Spec SheetFor the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
kW/kVA Prime (kW): 20
Engine: Isuzu® 4LE2T
Run Time @ 75% (hr): 35
Power (kW):