Mobile Generator | 330kVa / 264kW | Diesel | 9.3L

330kVA Prime Output | Mobile Diesel Generator

Easy Energy for Demanding Jobs​

The MDE330 features a 9.3L Perkins Tier 4 Final-certified engine and is engineered for ease of operation and maintenance. The rental ready machine features wide-opening removable doors for maximum serviceability. The rugged steel design and construction allow for operation for a variety of applications, regardless of weather conditions. Engine is designed to prevent wet stacking by monitoring and regulating engine exhaust temperatures and providing supplemental heat, as needed.

 

Easy to Use

  • Rental ready​
  • Intuitive controls​
  • Load Management System​
  • Constant worksite power​
  • Durable steel frame, fuel tank, enclosure and lift structure
  • Engine fluid containment

Powerful

  • Perkins 9.3 L engine
  • 480, 240 and 208 V 3-phase output and 120/240 V 1-phase convenience receptacles
  • Deep Sea electronics controller
  • Engine exhaust Temperature Management (ETM) wet stacking mitigation technology
  • Constant power at all voltages

Options

  • Alternators for increased motor starting and 600V capabilities
  • Trailer and skid configurations
  • Fuel tank containment
  • Paralleling
  • Extreme cold weather operation features
  • Spare tires and storage boxes

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

kW/kVA Prime: 264/330

Engine: Perkins (1706J-E93TAG2)

Run Time @ 75% (hr): 26.2

Power (kW):