Mobile Generator | 450kVa / 360kW | Gaseous | 21.9L

360kW Prime Output | Mobile Gaseous Generator

Advanced Technology for Extreme Situations

The MGG450 from Generac Mobile Products provides 450 kVA of power, is parallel/load-share ready and automatically adapts to LP, NG or Wellhead Gas.  Designed for optimum performance in extreme environments, this mobile gaseous generator has a Prime Rated 21.9L Generac Engine with an advanced fuel control system, a 1500-hour service interval and knock sensors on each cylinder to protect the engine. 
 

Total Control

  • Variable pitch fan to auto adjust for cooling and heating needs
  • Automatically adapts to LP, NG or Wellhead Fuel
  • Advanced fuel control system minimizes derate for fuel
  • Engine protection (knock sensing on each cylinder)

Cost Effective

  • 1500-hour service interval
  • Parallel/Load Share-Ready 
  • Light weight and new trailer design for easier towing
  • Easy service access
  • Natural gas and wellhead gas provide most cost-effective fuel source availiable

Durable and Efficient

  • 450 kVA; Best in class kW/L (true 300 kWe COP)
  • Prime Rated 21.9L Generac Engine
  • Cold weather package designed for start in extreme cold situations
  • EPA Certified
  • 49-state Emissions Compliant

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

kW/kVA Prime:

Engine: Generac

Run Time @ 75% (hr): 0

Power (kW):