Mobile Diesel Generator | 44kW | 55 kVA Prime Output
Base Model #: MMG55DF4_ | Variant #: MMG55DF4
Spec SheetBase Model #: MMG55DF4_ | Variant #: MMG55DF4
Spec SheetThe Generac Mobile Products MMG55DF4 delivers a lot of power in an innovative, easy to use and easy to maintain package. The unit was specifically designed with a cabinet that has the features customers want to be as maintenance free and easy to use as possible. And it’s supported by a Tier 4 engine with a long run time and the ability to easily select the power output needed. All of this is encapsulated in a sound attenuated, rust-proof, aluminum enclosure so you can use the unit anywhere power is needed – at an event or on the job.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
kW/kVA Prime (kW): 44
Engine: John Deere® 3029HFG03
Run Time @ 75% (hr): 45
Power (kW):