Mobile Generator | 570kVa / 456kW | Diesel | 18.1L

570kVA Prime Output | Mobile Diesel Generator

Energy that is Rental Ready​

Delivers 570 kVA prime power that is reliable, easy to maintain and versatile. The heavy duty engine has been proven in a variety of applications: remote job sites, heavy duty construction, extreme weather environments. The steel, sound-attenuated enclosure provides quiet operation and is durable for a long-lasting, attractive appearance.

 

Easy to Use

  • Rental ready​
  • Intuitive controls​
  • Load Management System​
  • Constant worksite power​
  • Wet Stack Mitigation technology: Exhaust Temperature Management (ETM)​
  • Durable frame, fuel tank, enclosure and lift structure​

Powerful

  • Perkins 18.1 L engine
  • 480, 240 and 208 V 3-phase output and 120/240 V 1-phase convenience receptacles​
  • Deep Sea Controller​
  • Engine Exhaust Temperature Management (ETM) wet stack mitigation technology

Options

  • Alternators for increased motor starting  and 600 V capabilities​
  • Trailer and Skid configurations​
  • Fuel tank containment​
  • Paralleling​
  • Extreme Cold Weather operation features​
  • Spare tires and storage boxes

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

kW/kVA Prime: 456

Engine: Perkins® 2806F-E18TAG1

Run Time @ 75% (hr): 25.8

Power (kW):