Mobile Diesel Generator | 60kW | 75 kVA Prime Output
Base Model #: MDG75DF4_ | Variant #: MDG75DF4
Spec SheetBase Model #: MDG75DF4_ | Variant #: MDG75DF4
Spec SheetA Final Tier 4 John Deere engine and single to three-phase selector switch make this generator powerful and versatile.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
kW/kVA Prime (kW): 60
Engine: John Deere® 4045HFG04
Run Time @ 75% (hr): 26.5
Power (kW):