Mobile Generator | 8kVa / 8.1kW | Diesel | 1.12L

8.1kW Prime Output | Mobile Diesel Generator

The MLG8K diesel generator provides just the right combination of output, portability, ruggedness, efficiency and affordability for on-the-go, single smaller-load, single phase power needs.
 
Generac Mobile recognizes environmental responsibility and continues to meet emission regulations with the addition of our Interim & Tier 4 Generator line. The MLG8K generator is powered by a Kubota diesel engine. Proven power you can trust, while maximizing fuel efficiency and high performance.

Tough and Durable

  • Full tubular steel frame, lockable enclosure
  • Durable, fade resistant, baked on white powder coat finish
  • Stainless steel hinges, exterior hardware and pad lockable door latches

Proven Reliability

  • Key switch to preheat (glow plug), start & stop
  • Automatic low oil level / high temp shutdown alerts
  • 40A main breaker
  • 2 year - 2,000 hour warranty
  • Marathon voltage regulation within +/- 1%

Easy to Use

  • Self-priming 3 cylinder Kubota engine
  • External convenience outlets with individual breakers
  • External emergency stop switch

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

kW/kVA Prime: 8

Engine: Kubota D1105-E3BG

Run Time @ 75% (hr): 0

Power (kW):