Diaphragm Water Pump

MCP5515-3 Diaphragm Water Pump

Generac Mobile Products diaphragm pumps are a durable and reliable solution for removing water in a variety of shallow and muddy applications, including ponds, trenches, ditches and foundations. Diaphragm pumps don't have an impeller shaft or seal that can be damaged by sand or silt. And, because they are self-priming, these pumps will keep running “run dry” even after all water has been removed…then continue pumping when water pools up again. Available in 2 in. (50.8 mm) and 3 in. (76.2 mm) diameter pumps, in gas, electric and diesel engine models. Choose from skid-mount (S) or wheel mount (W).

Powerful and Durable

  • 1.5 hp TEFC motor, three phase
  • Heavy-duty cast aluminum parts for lifetime durability
  • Dry run without damage to the pump

Easy to Use

  • Auto-priming intermittent pumping 
  • Low maintenance
  • Self-cleaning water flow

Additional Information

  • Choose from skid-mount (S) or wheel mount (W)
  • Size: 3 in. (76.2 mm) intake/discharge
  • Output: 65 gpm (246 Lpm)
  • Max Head: 50 ft. (15.2 m)

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Pump Type

Size 3 in. (76.2 mm) intake/discharge

Output (gal/min): 65

Output (liter/min): 246

Max Head (in feet): 50

Max Head (in meters): 15.2