Stationary Generator | 100kW | Diesel | 6.7L

*L2 sound attenuated enclosure

Industrial Generator, 100kW | Diesel | 6.7L

Many components of our diesel generators are built in-house at Generac's world-class facilities, so you are supported by a single-source. This makes service and the occasional trouble-shooting easy for you, as our nationwide network of Industrial Power Distributors stands by you. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its small diesel gensets and generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 6.7

Engine Output (kW): 100

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 100000

Standard Power (kW): 0

kW/kVA Prime:

Engine Manufacturer: Iveco/FPT

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60