Stationary Generator | 600kW | Bi-Fuel | 18.1L

Industrial Generator, 600kW | Bi-Fuel | 18.1L

Generator Enclosure

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

Generac Bi-Fuel™ Engine

Generac's BI-FUEL™ generators are fully integrated solutions, not after-market conversions in the field.

Industrial Alternator

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

Powermanager Controller

Generac engineers its generator controls with safety and convenience as top priorities.

Generator Paralleling

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity. Generac BI-FUEL™ generators meet the on-site fuel requirements for emergency systems as referenced in NEC700 and NFPA 110, and they have the only EPA compliant engine right from the factory. Since less diesel is used, they have fewer emissions and a smaller carbon footprint compared to diesel only. 

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Bi-Fuel

Oil Type: Diesel & Natural Gas

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 18.1

Engine Output (kW): 600

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 600000

Standard Power (kW): 600

kW/kVA Prime: 540 kW, 675 kVA

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60