Stationary Generator | 500kW | Bi-Fuel | 15.2L

Industrial Generator, 500kW | Bi-Fuel | 15.2L

Since Generac BI-FUEL™ generators run primarily on natural gas, which is cheaper than diesel, fuel costs are significantly reduced over the long term. Since every component is manufactured in-house, these generators are EPA-compliant from the factory. With a reduced carbon footprint, these generators help businesses achieve their eco-friendly goals. 

Generac 500 kW Bi-Fuel Genset Features & Benefits 

Generator Enclosure

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

Generac Bi-Fuel™ Engine

Generac's BI-FUEL™ generators are fully integrated solutions, not after-market conversions in the field.

Industrial Alternator

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

Powermanager Controller

Generac engineers its generator controls with safety and convenience as top priorities.

Generator Paralleling

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Bi-Fuel

Oil Type: Natural Gas

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 15.2

Engine Output (kW): 500

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 500000

Standard Power (kW): 500

kW/kVA Prime: 450kW, 563 kVA

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60