Stationary Generator | 1000kW | Diesel | 30.6L
0.0 out of 5 stars.

*L1 sound attenuated enclosure

Industrial Generator, 1000kW | Diesel | 30.6L

Every component of our generators is tested in our facility to ensure it meets UL220 standards. But your standards are the only ones that matter. Our diesel technology is proven over decades of performance and our support network is second to none.  

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type:

Engine Size (Liters): 30.6

Engine Output (kW): 1,000

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 1000000

Standard Power (kW): 0

kW/kVA Prime:

Engine Manufacturer:

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

HZ: 0