Stationary Generator | 10kW | Diesel | 2.2L
0.0 out of 5 stars.

*L2 sound attenuated enclosure

Industrial Generator, 10kW | Diesel | 2.2L

When computers, cash registers, refrigeration units, and more go down in a power outage, it can adversely impact your ability to stay in business. An investment in our responsive diesel generators protects your product, data, and equipment investment. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWER ZONE® 410 CONTROLLER 

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 4-cyl In-line

Engine Size (Liters): 2.2

Engine Output (kW): 10

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 10000

Standard Power (kW): 0

kW/kVA Prime: 8/11

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60