Stationary Generator | 130kW | Diesel | 6.7L
0.0 out of 5 stars.

*L2 sound attenuated enclosure

Industrial Generator, 130kW | Diesel | 6.7L

Businesses as well as the police, firefighters, and 911 call centers rely on our tested diesel technology to back them up. These engines in the SD130 are reliable, built to tolerate dirty fuel and are easy to maintain, making the decision a "no-brainer". The diesel generator cost is well worth the benefits, outlined below on the product spec sheet.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 6.7

Engine Output (kW): 130

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 130000

Standard Power (kW): 0

kW/kVA Prime: 117/146

Engine Manufacturer: Iveco/FPT

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60