Stationary Generator | 1500kW | Diesel | 65.4L
0.0 out of 5 stars.

*L1 sound attenuated enclosure

Industrial Generator, 1500kW | Diesel | 65.4L

Efficient diesel power allows this 1500kW generator to be used for any application. Our cutting-edge manufacturing processes assure quality, control and most importantly the dependability of a single-source provider.  

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency, making this one of the most efficient diesel generators.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type:

Engine Size (Liters): 65.4

Engine Output (kW): 1,500

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 1500000

Standard Power (kW): 0

kW/kVA Prime: 1,350/1,688

Engine Manufacturer: Mitsubishi

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: InteliGen® NT Display

Enclosure: Steel or Aluminum

HZ: 60