Stationary Generator | 150kW | Diesel | 6.7L
0.0 out of 5 stars.

*L2 sound attenuated enclosure

Industrial Generator, 150kW | Diesel | 6.7L

Electrical grid outages are becoming more common. When a power outage does happen, you need to keep operating to ensure cash flow and employee and customer safety, as well as protect your data, inventory, and equipment. Generac's rugged diesel generators give you all the backup power you need. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 6.7

Engine Output (kW): 150

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 150000

Standard Power (kW): 0

kW/kVA Prime: 135/169

Engine Manufacturer: Iveco/FPT

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60