Stationary Generator | 175kW | Diesel | 6.7L
0.0 out of 5 stars.

*L2 sound attenuated enclosure

Industrial Generator, 175kW | Diesel | 6.7L

Many people think rural communities are most at risk for power outages, but grid failures, construction mistakes, and human error, can cause issues for facilities in cities as well. Depend on Generac to be your backup solution and protect your valuable assets. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 6.7

Engine Output (kW): 175

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 175000

Standard Power (kW): 0

kW/kVA Prime: 158/197

Engine Manufacturer: Generac

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60