Stationary Generator | 2000kW | Diesel | 65.4L
0.0 out of 5 stars.

Industrial Generator, 2000kW | Diesel | 65.4L

The 2000kW diesel generator is a single-source for all your components. When you specify your diesel generator, we build it with the alternator, enclosure, silencer, and circuit breaker for your application. No more searching for third-party providers to deliver the solution you need. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type:

Engine Size (Liters): 65.4

Engine Output (kW): 2,000

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 2000000

Standard Power (kW): 0

kW/kVA Prime:

Engine Manufacturer:

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

HZ: 0