Stationary Generator | 200kW | Diesel | 8.7L
0.0 out of 5 stars.

*L2 sound attenuated enclosure

Industrial Generator, 200kW | Diesel | 8.7L

Every area of the country comes with different outage-related challenges and our proven gensets can meet all of them. What's more, if you are in an area where noise can be an issue, we provide sound attenuated enclosures, so you can be a good neighbor. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 8.7

Engine Output (kW): 200

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 200000

Standard Power (kW): 0

kW/kVA Prime: 180/225

Engine Manufacturer: Iveco/FPT

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60