For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type: Diesel
Oil Type:
Engine:
Engine Type: 4-cyl In-line
Engine Size (Liters): 2.2
Engine Output (kW): 25
Weight (kg): 0
Weight (lb): 0
Running Watts (W): 25000
Standard Power (kW): 0
kW/kVA Prime: 23/28
Engine Manufacturer: Perkins
Open Set Footprint:
Enclosed Footprint:
Run Time @ 75% (hr): 0
Continuous kW (kW): 0
Mobile Link:
Quiet Test:
Controller Type: Digital
Enclosure: Steel or Aluminum
HZ: 60