Stationary Generator | 30kW | Diesel | 2.2L

*L2 sound attenuated enclosure

Industrial Generator, 30kW | Diesel | 2.2L

Weird stuff happens…a rodent gets into a transformer, a construction worker takes out a power line, but at the same time you need to stay in business. Generac's line of diesel generators keep your facility operating, no matter the cause of the power disruption.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 4-cyl In-line

Engine Size (Liters): 2.2

Engine Output (kW): 30

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 30000

Standard Power (kW): 0

kW/kVA Prime: 27/34

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60