Stationary Generator | 35kW | Diesel | 3.3L

*L2 sound attenuated enclosure

Industrial Generator, 35kW | Diesel | 3.3L

Alternators are as important to power generation as engines. Generac's in-house built alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

Available in single-phase or three-phase, the 35kW industrial diesel generator set provides 42-146 amps of power. There are open set, standard enclosure, or Level 1 or 2 acoustic enclosure options. Made with a 4 cylinder engine, it features a Power Zone ® 410 Controller. 35kW generators have the power to backup essential equipment in small industrial or commercial buildings.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWER ZONE ® 410 CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 4-cyl In-line

Engine Size (Liters): 3.3

Engine Output (kW): 35

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 35000

Standard Power (kW): 0

kW/kVA Prime: 32/39

Engine Manufacturer: Generac

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60