Generac offers a wide variety of options, configurations and arrangements, allowing us to meet the power needs of practically every industry and application. Our generators are strong and dependable, meeting UL, NFPA, NEC, ISO and NEMA standards.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type: Diesel
Oil Type:
Engine:
Engine Type: 6-cyl in-line
Engine Size (Liters): 12.5
Engine Output (kW): 400
Weight (kg): 0
Weight (lb): 0
Running Watts (W): 400000
Standard Power (kW): 0
kW/kVA Prime: 360/450
Engine Manufacturer: Perkins
Open Set Footprint:
Enclosed Footprint:
Run Time @ 75% (hr): 0
Continuous kW (kW): 0
Mobile Link:
Quiet Test:
Controller Type: Digital
Enclosure: Steel or Aluminum
HZ: 60