Stationary Generator | 400kW | Diesel | 12.5L
0.0 out of 5 stars.

*L2 sound attenuated enclosure

Industrial Generator, 400kW | Diesel | 12.5L

Generac offers a wide variety of options, configurations and arrangements, allowing us to meet the power needs of practically every industry and application. Our generators are strong and dependable, meeting UL, NFPA, NEC, ISO and NEMA standards.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 12.5

Engine Output (kW): 400

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 400000

Standard Power (kW): 0

kW/kVA Prime: 360/450

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60