Industrial Generator, 60kW | Diesel | 4.5L
Spec Sheet

Industrial Generator, 60kW | Diesel | 4.5L

Small businesses need backup power as much as big businesses. You have equipment and inventory that needs to be safe-guarded, not to mention customer data that needs protection whether you sell online or not. Go to the proven resource--Generac.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type:

Oil Type:

Engine:

Engine Type:

Engine Size:

Engine Size KW:

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 0

Standard Power (kW): 0

kW/kVA Prime (kW):

Engine Manufacturer:

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

HZ: 0