Stationary Generator | 750kW | Diesel | 18.1L
0.0 out of 5 stars.

*L1 sound attenuated enclosure

Industrial Generator, 750kW | Diesel | 18.1L

Our newest addition to the diesel line up, this generator is equipped with PowerZone® Pro Sync controller.  This redesigned 750kW now features an on-board paralleling functionality.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERZONE® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 18.1

Engine Output (kW): 750

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 750000

Standard Power (kW): 0

kW/kVA Prime: 675/844

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Power Zone Pro Sync

Enclosure: Steel or Aluminum

HZ: 60