Stationary Generator | 800kW | Diesel | 33.9L

*L1 sound attenuated enclosure

Industrial Generator, 800kW | Diesel | 33.9L

Our generators come with emissions compliant diesel engines and brushless alternators with permanent magnet generator excitation systems designed to work in severe environments. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 12-cyl 4 cycle

Engine Size (Liters): 33.9

Engine Output (kW): 800

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 800000

Standard Power (kW): 0

kW/kVA Prime: 720/900

Engine Manufacturer: Mitsubishi

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: InteliGen® NT Display

Enclosure: Steel or Aluminum

HZ: 60