Stationary Generator | 900kW | Diesel | 30.6L

*L1 sound attenuated enclosure

Industrial Generator, 900kW | Diesel | 30.6L

Our diesel generators are the workhorses of the industry, trusted to deliver the power, longevity, and reliabilty needed for the harshest environments. Our vertically integrated manufacturing ensures our generators meet the highest standards--yours. 

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type:

Engine Size (Liters): 30.6

Engine Output (kW): 900

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 900000

Standard Power (kW): 0

kW/kVA Prime:

Engine Manufacturer:

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

HZ: 0