Stationary Generator | 1000kW | Diesel | 16.1L

*L1 sound attenuated enclosure

Industrial Generator, 1000kW | Diesel | 16.1L

Two complete generators in one enclosure. Generac’s twin pack genset features dual 500kW generators connected in parallel in one compact enclosure. A solution for when space-saving efficient power is needed. This solution uses 30% less space than a single 1 MW genset

  • 2 complete generators in one enclosure
  • 2 x 500kW paralleled using MPS digital paralleling controller
  • Redundancy (2 units)
  • Smaller footprint than a single 1000kW

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWER ZONE™ PRO SYNC  CONTROLLER

First to market with buit in Wi-Fi, Bluetooth, and LAN connections – monitoring and control is always at your fingertips via mobile connected device – cell phone, tablet, or PC.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type:

Engine Size (Liters): 16.1

Engine Output (kW): 1,000

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 1000000

Standard Power (kW): 0

kW/kVA Prime: 900/1,125

Engine Manufacturer: Generac

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

HZ: 60