Stationary Generator | 500kW | Diesel | 15.2L

*L2 sound attenuated enclosure

Industrial Generator, 500kW | Diesel | 15.2L

Generac's national industrial dealer network of factory-certified technicians provide expertise in everything from system design to diagnostics and repairs. With our products, failure is not an option.

The 500kW diesel generator is available in SD (single unit) and MD (modular/paralleling) models. There are several standard, configured, and engineered options. It has a 6 cylinder engine and is available in a three-phase system. It has the power of 601-1735 amps. Open, standard, and level 1 or 2 enclosures are available options.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 15.2

Engine Output (kW): 500

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 500000

Standard Power (kW): 0

kW/kVA Prime: 450/563

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60