Stationary Generator | 600kW | Diesel | 18.1L

*L2 sound attenuated enclosure

Industrial Generator, 600kW | Diesel | 18.1L

Generac designs and manufactures key components in a vertically integrated environment, ensuring the highest reliability and quality standards. The generator engines can be easily serviced by a qualified diesel technician. 

GENERATOR ENCLOSURE

Generac manufactures its own genset enclosures, ensuring each diesel generator unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERMANAGER® CONTROLLER

Generac engineers its generator controls with safety and convenience as top priorities.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type:

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size: 18.1L

Engine Size KW:

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 0

Standard Power (kW): 0

kW/kVA Prime: 540/675

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Digital

Enclosure: Steel or Aluminum

HZ: 60