Diesel-fueled generators are the traditional choice for high kW projects, they feature a range of fuel tank sizes, are UL1429 listed from the factory, and feature controllers that allow you to monitor conditions.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type: Diesel
Oil Type:
Engine:
Engine Type: 12-cyl 4 cycle
Engine Size (Liters): 33.9
Engine Output (kW): 750
Weight (kg): 0
Weight (lb): 0
Running Watts (W): 750000
Standard Power (kW): 0
kW/kVA Prime: 675/844
Engine Manufacturer: Mitsubishi
Open Set Footprint:
Enclosed Footprint:
Run Time @ 75% (hr): 0
Continuous kW (kW): 0
Mobile Link:
Quiet Test:
Controller Type: InteliGen® NT Display
Enclosure: Steel or Aluminum
HZ: 60