Our newest addition to the diesel line up, this generator is equipped with PowerZone® Pro Sync controller. This redesigned 750kW now features an on-board paralleling functionality.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type: Diesel
Oil Type:
Engine:
Engine Type: 6-cyl in-line
Engine Size (Liters): 18.1
Engine Output (kW): 750
Weight (kg): 0
Weight (lb): 0
Running Watts (W): 750000
Standard Power (kW): 0
kW/kVA Prime: 675/844
Engine Manufacturer: Perkins
Open Set Footprint:
Enclosed Footprint:
Run Time @ 75% (hr): 0
Continuous kW (kW): 0
Mobile Link:
Quiet Test:
Controller Type: Power Zone Pro Sync
Enclosure: Steel or Aluminum
HZ: 60