Stationary Generator | 500kW | Diesel | 18.1L
0.0 out of 5 stars.

*L2 sound attenuated enclosure

Industrial Generator, 500kW | Final 4 Tier | Diesel | 18.1L

Discover our latest innovation: the 18.1L Tier 4 Final 500 kW Diesel Generator Unit.  This state-of-the-art generator is designed to meet the stringent Tier 4 Final emission standards, making it an environmentally responsible choice for your power generation needs.

This unit is factory-certified and features the Perkins D18.1L Tier 4 Emissions solution, LS TAL alternators and a DSE G8601 controller.  Join us in redefining the standards of industrial energy solutions.  Be a part of the sustainable future.

Compact Design

Compact Design for Easier Installation

Turnkey Design

Turnkey Design for Streamlined Operations

High-Performance

High-Performance Output with Easy Integration

Sustainable Operations

Future-Ready for Sustainable Operations

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 18.1

Engine Output (kW): 500

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 500000

Standard Power (kW): 0

kW/kVA Prime: 456/570

Engine Manufacturer: Perkins

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: DSE G8601 Controller

Enclosure: Steel or Aluminum

HZ: 60