Stationary Generator | 230kW | Gaseous | 14.2L
0.0 out of 5 stars.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Gaseous

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 14.2

Engine Output (kW): 230

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 230000

Standard Power (kW): 0

kW/kVA Prime: 207/259

Engine Manufacturer: Generac

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Power Zone Pro Sync

Enclosure: Steel or Aluminum

HZ: 60