Stationary Generator | 275kW | Gaseous | 14.2L

275kW Gaseous Generator

Keep all your business’s essentials up and running with a Generac 275kW generator. Take advantage of a durable enclosure that utilizes the highest level of noise reduction. All of our industrial gas generators are completely cost effective and give you the best value for the output so you can afford more of what you need for your business.

Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application.

 

Features & Benefits

Enclosure

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

Spark-Ignited Engine

Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.

Industrial Alternator

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

POWERZONE™ PRO SYNC Controller

First to market with built in Wi-Fi, Bluetooth and LAN connections - monitoring and control is always at your fingertips via a mobile connected device - cell phone, tablet or PC.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Gaseous

Oil Type:

Engine:

Engine Type: 6-cyl in-line

Engine Size (Liters): 14.2

Engine Output (kW): 275

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 275000

Standard Power (kW): 0

kW/kVA Prime:

Engine Manufacturer: Generac

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type: Power Zone Pro Sync

Enclosure: Steel or Aluminum

HZ: 60