Industrial Generator, 60kW | Gaseous | 6.8L
Base Model #: SG060_ | Variant #: SG060
60kW Gaseous Generator
Keep all your business’s essentials up and running with a Generac 60kW generator. Take advantage of a durable enclosure that utilizes the highest level of noise reduction and weather resistance.
Generac is one of North America’s largest suppliers of power generation equipment. For more than five decades, Generac has designed and manufactured diesel, natural gas, and bi-fuel generators that meet the demands of any application.
60 kW Gaseous Genset Features & Benefits
Generator Enclosure
Spark-Ignited Engine
Industrial Alternator
POWERMANAGER® Controller
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Oil Type:
Engine:
Engine Type:
Engine Size:
Engine Size KW:
Weight (kg): 0
Weight (lb): 0
Running Watts (W): 0
Standard Power (kW): 0
kW/kVA Prime (kW):
Engine Manufacturer:
Open Set Footprint:
Enclosed Footprint:
Run Time @ 75% (hr): 0
Continuous kW (kW): 0
Mobile Link:
Quiet Test:
Controller Type:
Enclosure:
HZ: 0