Stationary Generator | 1000kW | Gaseous | 49.0L

Industrial Generator, 1000kW | Gaseous

Ensure your business remains fully operational with the Generac MG1000. Designed to deliver 1,000 kW of standby power, this natural gas generator provides extended run times while meeting EPA certification for both emergency and non-emergency use. Built with Generac’s proprietary spark-ignited engine technology, the MG1000 is optimized for high-load acceptance and fast transient response, meeting NFPA 110 emergency power requirements.
 
The MG1000 is engineered for reliability, efficiency, and ease of maintenance, offering cost-effective performance without compromising power output. With its durable enclosure options and advanced Power Zone™ Pro Sync Controller, this generator is a trusted solution for industrial and commercial applications.
 
Generac has been a leading name in power generation for over five decades, designing and manufacturing diesel, natural gas, and bi-fuel generators that meet the demands of mission-critical applications across North America.

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

GENERAC SPARK-IGNITED ENGINE

Generac builds its spark-ignited engines from the block up utilizing advanced engineering expertise.

POWER ZONE™ PRO SYNC CONTROLLER

First to market with built in Wi-Fi, Bluetooth, and LAN connections—monitoring and control is always at your fingertips via a mobile connected device—cell phone, tablet, or PC. 

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Gaseous

Oil Type:

Engine:

Engine Type:

Engine Size (Liters): 49.0L

Engine Output (kW):

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 0

Standard Power (kW): 1000

kW/kVA Prime: 1000

Engine Manufacturer: Generac

Open Set Footprint:

Enclosed Footprint:

Run Time @ 75% (hr): 0

Continuous kW (kW): 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

HZ: 0