Flameless and Indirect Flame Heaters from 400,000 to 1,200,000 BTUs.
Designed to optimally perform in the most extreme cold weather environments, our flameless and indirect fired heaters can be trusted to keep your worksite warm and operational.
We work hard to provide you with dependable, heavy-duty options that can be used in places where an open flame could pose a potential hazard. Protective alarms and innovative mechanisms also help to ensure the safe operation of each unit. If you're searching for a secure heating solution for your desired location, look for no other name than Generac Mobile.
4 of 4 results showing
Mobile Heater | Flameless | 485,000 BTU/hr | Diesel | EPA Final Tier 4
Base Model/SKU: MFH500_
Model Number: MFH500
Mobile Heater | Flameless | 875,000 BTU/hr | Diesel | EPA Final Tier 4
Base Model/SKU: MFH900_
Model Number: MFH900
Mobile Heater | Indirect | 805,000 BTU/hr | Diesel | EPA Final Tier 4
Base Model/SKU: MIH800_
Model Number: MIH800
Mobile Heater | Indirect | 1,200,000 BTU/hr | Diesel | EPA Final Tier 4
Base Model/SKU: MIH1.2_
Model Number: MIH1.2