Mobile Light Tower | PLT240 | Electric | 16 ft | 240W LED
0.0 out of 5 stars.

LINKTower

LINKTower from Generac Mobile is a unique portable lighting solution for a wide variety of jobs, events and projects, indoors and out. LINKTower provides the same powerful illumination as a full-size LED light tower, but its compact design allows for ultimate versatility and ease of use. Use one, or LINK two towers together. The linking capability allows for flexibility and versatility in lighting events and jobsites. LINKTower is powered by a standard 120V outlet, so no harmful fumes are emitted. Durable Generac® LED modules are long-lasting and consume minimal power, for low total operating costs. LINKTower is a versatile, clean and safe choice for temporary lighting needs of all kinds.

Features & Benefits

Easy to Use

  • Ergonomic, two-handle winch and mast designed for fast, one-minute setup
  • Retractable handles and third caster wheel allow for easy one-person maneuverability on the job
  • Fork pockets and lifting eye for easy loading and unloading

Durable & Vesatile

  • Link two towers together for greater illumination
  • Durable LED lights are long-lasting and backed by a 5-year warranty
  • Galvanized mast and fork pockets are durable and rust proof
  • Compact design fits through standard doorways
  • Lockable interior cabinet offers secure storage for cords and small tools
  • 4-point jacks rated to withstand up to 45 mph winds
  • Each 240W LED fixture can be switched on and off independently
  • Convenience outlets offer auxiliary power for electronics and small tools or another LINKTower

Safe & Efficient

  • Zero localized emissions for safe use, indoors or out
  • 139,200 total lumen output
  • Coverage @ min 0.5ft-c 15,770 ft2 (1,465 m2)
  • Efficient LED modules consume minimal power
  • 120V shore power is extremely cost effective
  • No expensive fuel costs or hassle of fuel transport and refueling
  • 16 ft. (4.9 m) adjustable mast 
  • Instant-on LED lights allow for faster startups

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Fuel Type: Electric

Max Run Time: 0

Power (kW): 0

Lights: 4