Generac Mobile is committed to leading the evolution to more resilient, efficient and sustainable energy solutions. Our new MBE series is a dedicated range of battery energy storage solutions that reduce fuel consumption and carbon emissions. It can be used as a stand alone solution to meet the needs of zero noise environments. When connected to a compatible diesel generator, it creates a hybrid system optimizing the generator and BESS operation to power varying load requirements. The result of this hybrid system is fewer running hours, more efficient fuel consumption, reduced emissions and maintenance.
2 of 2 results showing
Mobile Battery Energy Storage | 30 kVA/24 kW | 90 kWh | 208/120V
Base Model/SKU: MBE30_
Model Number: MBE30
Mobile Battery Energy Storage | 40 kVA/32 kW | 90 kWh | 220/120V
Base Model/SKU: MBE40_
Model Number: MBE40