Generac Mobile is committed to leading the evolution to more resilient, efficient and sustainable energy solutions. Our new MBE series is a dedicated range of battery energy storage solutions (BESS) that reduce fuel consumption and carbon emissions. It can be used as a stand alone solution to meet the needs of zero noise environments. When connected to a compatible diesel generator, it creates a hybrid system optimizing the generator and BESS operation to power varying load requirements. The result of this hybrid system is fewer running hours, more efficient fuel consumption, reduced emissions and maintenance.
12 of 17 results showing
Mobile Generator | 150kVA / 120kW | Diesel | 6.8L
Base Model/SKU: MDG150DF4_
Model Number: MDG150DF4
Mobile Generator | 175kVA / 140kW | Diesel | 6.8L
Base Model/SKU: MDG175DF4_
Model Number: MDG175DF4
Mobile Generator | 231kVA / 185kW | Gaseous | 11.1L
Base Model/SKU: MGG210N2_
Model Number: MGG210N2
Mobile Generator | 250kVA / 200kW | Diesel | 6.8L
Base Model/SKU: MDG250DF4_
Model Number: MDG250DF4
Mobile Generator | 299kVA / 237kW | Gaseous | 14.6L
Base Model/SKU: MGG280N2_
Model Number: MGG280N2
Mobile Generator | 1450kVA / 1158kW | Diesel | (2) 16.1 L
Base Model/SKU: MDE1450_
Model Number: MDE1450