Base Model #: Diaphragm-Water-Pump | Variant #: MCP5515-1
Generac Mobile Products diaphragm pumps are a durable and reliable solution for removing water in a variety of shallow and muddy applications, including ponds, trenches, ditches and foundations. Diaphragm pumps don't have an impeller shaft or seal that can be damaged by sand or silt. And, because they are self-priming, these pumps will keep running “run dry” even after all water has been removed…then continue pumping when water pools up again. Available in 2 in. (50.8 mm) and 3 in. (76.2 mm) diameter pumps, in gas, electric and diesel engine models. Choose from skid-mount (S) or wheel mount (W).
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Pump Type
Size 3 in. (76.2 mm) intake/discharge
Output (gal/min): 65
Output (liter/min): 246
Max Head (in feet): 50
Max Head (in meters): 15.2
Generac.com uses cookies to improve your online experience, remember your website preferences, support advertising, and analyze our website traffic. We and our third-party vendors may monitor, record, and access data, including device data, IP address, online identifiers, referring URLs and other browsing information, for these and similar purposes. By using our site, or clicking “I Accept”, you acknowledge the use of cookies. Learn more in our Cookie Notice.