Choices to Meet Your Power Generation Needs
Comparing configured versus standard generators is like comparing apples to oranges. It can’t be done. They are different and they are different for many reasons.
Some facilities and applications can use essentially “off the shelf” generators, such as our Protector Series. These generators raise the bar for light commercial standby units with performance and reliability as well as ease of installation.
Customization Around Unique Needs
Fuel choices are now playing an even greater role…while diesel has been the traditional choice, natural gas, and bi-fuel generators offer greatly extended runtimes, so you can protect your facilities for much longer periods of time during a crisis. These generators are also eco-friendly with fewer emissions compared to diesel so many businesses are making the switch. And Generac’s Bi-Fuel™ generators are the only ones fully integrated—and EPA compliant—straight from the factory.