Standby Generators

A Generac standby generator protects your home and gives you peace of mind. When the power fails, you'll be ready. With automatic operation and 24/7/365 support from our Wisconsin headquarters, a Generac backup generator gives you added protection in an increasingly uncertain world.

* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.

View by Fuel Type

Gaseous

Diesel

 

Request A Quote

12 of 58 results showing

Fuel Type

Power

Price Range
  • Product

    Standby Generator, 10kVA | 50Hz | WiFi Enabled

    Base Model/SKU: G007145_

    Model Number: G0071450

  • Product

    Standby Generator, 10kW | WiFi Enabled

    Base Model/SKU: G007171_

    Model Number: G0071710

    Starting at:

    $3,579.00

  • Product

    Standby Generator, 10kW | With 16-Circuit Transfer Switch | WiFi Enabled

    Base Model/SKU: G007172_

    Model Number: G0071720

    Starting at:

    $4,199.00

  • Product

    Standby Generator, 13kVA | 50Hz | WiFi Enabled

    Base Model/SKU: G007146_

    Model Number: G0071460

  • Product

    Standby Generator, 14kW | WiFi Enabled

    Base Model/SKU: G007223_

    Model Number: G0072230

    Starting at:

    $4,569.00

  • Product

    Standby Generator, 14kW | With 16-Circuit Transfer Switch | WiFi Enabled

    Base Model/SKU: G0072240_

    Model Number: G0072240

    Starting at:

    $5,139.00

  • Product

    Standby Generator, 14kW | With Whole House Switch | WiFi Enabled

    Base Model/SKU: G007225_

    Model Number: G0072250

    Starting at:

    $5,389.00

  • Product

    Ecogen Standby Generator, 15kW | WiFi Enabled

    Base Model/SKU: G0071630

    Model Number: G0071630_

    Starting at:

    $5,329.00

  • Product

    Standby Generator, 18kW | WiFi Enabled

    Base Model/SKU: G007226_

    Model Number: G0072260

    Starting at:

    $5,379.00

  • Product

    Standby Generator, 18kW | With Whole House Switch | WiFi Enabled

    Base Model/SKU: G007228_

    Model Number: G0072280

    Starting at:

    $6,229.00

  • Product

    Standby Generator, 20kW | 3-Phase | WiFi Enabled

    Base Model/SKU: G007077_

    Model Number: G0070770

    Starting at:

    $6,139.00

  • Product

    Standby Generator, 22kW | WiFi Enabled

    Base Model/SKU: G007042_

    Model Number: G0070420

    Starting at:

    $5,989.00

  • Product

    Standby Generator, 22kW | With Whole House Switch | WiFi Enabled

    Base Model/SKU: G007043_

    Model Number: G0070430

    Starting at:

    $6,839.00

  • Product

    Standby Generator, 24kW | WiFi Enabled

    Base Model/SKU: G007209_

    Model Number: G0072090

    Starting at:

    $6,399.00

  • Product

    Standby Generator, 24kW | With Whole House Switch | WiFi Enabled

    Base Model/SKU: G007210_

    Model Number: G0072101

    Starting at:

    $7,249.00

  • Product

    Standby Generator, 26kW | With Whole House Switch | WiFi Enabled

    Base Model/SKU: G00729_

    Model Number: G0072910

    Starting at:

    $6,909.00

  • Product

    Standby Generator, 22 kW | CA-MA Emissions

    Base Model/SKU: RG02224_

    Model Number: RG02224

    Starting at:

    $12,609.00

  • Product

    Standby Generator, 25 kW | 3600 RPM | CA-MA Emissions

    Base Model/SKU: RG02515A_

    Model Number: RG02515A

    Starting at:

    $12,379.00

  • Product

    Standby Generator, 27 kW | CA-MA Emissions

    Base Model/SKU: RG02724_

    Model Number: RG02724

    Starting at:

    $14,779.00

  • Product

    Standby Generator, 30 kW | 3600 RPM | CA-MA Emissions

    Base Model/SKU: RG03015A_

    Model Number: RG03015A

    Starting at:

    $13,229.00

  • Product

    Standby Generator, 32 kW

    Base Model/SKU: RG032

    Model Number: RG032_

    Starting at:

    $17,219.00

  • Product

    Standby Generator, 45 kW

    Base Model/SKU: RG045

    Model Number: RG045_

    Starting at:

    $18,069.00

  • Product

    Standby Generator, 60 kW | 1800 RPM

    Base Model/SKU: RG06045X_

    Model Number: RG06045X

    Starting at:

    $23,609.00

  • Product

    Standby Generator, 60 kW | 3600 RPM

    Base Model/SKU: RG060_

    Model Number: RG060

    Starting at:

    $21,629.00

  • Product

    Standby Generator, 60kW | 1800rpm | SCAQMD Compliant

    Base Model/SKU: RG06045C_

    Model Number: RG06045C

    Starting at:

    $24,909.00

  • Product

    Standby Generator, 80kW | 1800rpm | Aluminum Enclosure

    Base Model/SKU: RG08045X_

    Model Number: RG08045X

    Starting at:

    $28,879.00

  • Product

    Standby Generator, 80 kW

    Base Model/SKU: RG08045C_

    Model Number: RG08045C

    Starting at:

    $30,179.00

  • Product

    Standby Generator, 100 kW | CA-MA Emissions

    Base Model/SKU: RG10090C_

    Model Number: RG10090C

    Starting at:

    $34,959.00

  • Product

    Standby Generator, 130 kW | CA-MA Emissions

    Base Model/SKU: RG13090C_

    Model Number: RG13090C

    Starting at:

    $38,509.00

  • Product

    Standby Generator, 150 kW | CA-MA Emissions

    Base Model/SKU: RG15090C_

    Model Number: RG15090C

    Starting at:

    $44,109.00

  • Product

    Standby Generator, 38 kW

    Base Model/SKU: RG038

    Model Number: RG038_

    Starting at:

    $18,149.00

  • Product

    Standby Generator, 32 kW | 120/240 V 1-Phase

    Base Model/SKU: XG03245ANAX_

    Model Number: XG03245ANAX

    Starting at:

    $17,929.00

  • Product

    Standby Generator, 32 kW | 208/240/480 V 3-Phase

    Base Model/SKU: XG03245CNAX_

    Model Number: XG03245CNAX

    Starting at:

    $18,229.00

  • Product

    Standby Generator, 40 kW | 120/240 V 1-Phase

    Base Model/SKU: XG04045ANA_

    Model Number: XG04045ANAX

    Starting at:

    $19,479.00

  • Product

    Standby Generator, 40kW | 4.5L | 208/240/480 | 3 Phase

    Base Model/SKU: XG04045CNA_

    Model Number: XG04045CNAX

    Starting at:

    $19,779.00

  • Product

    Standby Generator, 40 kW | 208/240/480 V 3-Phase | CA-MA Emissions

    Base Model/SKU: XG04045CNAC_

    Model Number: XG04045CNAC

    Starting at:

    $21,079.00

  • Product

    Standby Generator, 40 kW | 120/240 V 1-Phase | CA-MA Emissions

    Base Model/SKU: XG04045ANAC_

    Model Number: XG04045ANAC

    Starting at:

    $20,779.00

  • Product

    Standby Generator, 48 kW | 120/240 V 1-Phase | CA-MA Emissions

    Base Model/SKU: XG04845ANAC_

    Model Number: XG04845ANAC

    Starting at:

    $21,729.00

  • Product

    Standby Generator, 48 kW | 120/240 V 1-Phase

    Base Model/SKU: XG04845ANAX_

    Model Number: XG04845ANAX

    Starting at:

    $20,429.00

  • Product

    Standby Generator, 48 kW | 208/240/480 V 3-Phase | CA-MA Emissions

    Base Model/SKU: XG04845CNAC_

    Model Number: XG04845CNAC

    Starting at:

    $22,029.00

  • Product

    Standby Generator, 48 kW | 208/240/480 V 3-Phase

    Base Model/SKU: XG04845CNAX_

    Model Number: XG04845CNAX

    Starting at:

    $20,729.00

  • Product

    Standby Generator, 15kW | Diesel | 1800rpm

    Base Model/SKU: RD01525S_

    Model Number: RD01525S

    Starting at:

    $13,709.00

  • Product

    Standby Generator, 15kW | Diesel | 1800rpm

    Base Model/SKU: RD01525_

    Model Number: RD01525

    Starting at:

    $13,709.00

  • Product

    Standby Generator, 15kW | Diesel | 1800rpm | Extended Tank

    Base Model/SKU: RD01525L_

    Model Number: RD01525L

    Starting at:

    $13,709.00

  • Product

    Standby Generator, 20kW | Diesel | 1800rpm

    Base Model/SKU: RD02025_

    Model Number: RD02025

    Starting at:

    $15,089.00

  • Product

    Standby Generator, 20kW | Diesel | 1800rpm

    Base Model/SKU: RD02025S_

    Model Number: RD02025S

    Starting at:

    $15,089.00

  • Product

    Standby Generator, 20kW | Diesel | 1800rpm | Extended Tank

    Base Model/SKU: RD02025L_

    Model Number: RD02025L

    Starting at:

    $15,089.00

  • Product

    Standby Generator, 30kW | Diesel | 1800rpm

    Base Model/SKU: RA03022S_

    Model Number: RA03022S

    Starting at:

    $17,329.00

  • Product

    Standby Generator, 30kW | Diesel | 1800rpm

    Base Model/SKU: RA03022L_1

    Model Number: RD03022

    Starting at:

    $17,329.00

  • Product

    Standby Generator, 30kW | Diesel | 1800rpm | Extended Tank

    Base Model/SKU: RA03022L_

    Model Number: RA03022L

    Starting at:

    $17,329.00

  • Product

    Standby Generator, 48kW | Diesel | 1800rpm | Single Phase Only

    Base Model/SKU: RD04833_

    Model Number: RD04833

    Starting at:

    $19,949.00

  • Product

    Standby Generator, 48kW | Diesel | 1800rpm | Single Phase Only

    Base Model/SKU: RD04833S_

    Model Number: RD04833S

    Starting at:

    $19,949.00

  • Product

    Standby Generator, 50 kW | Diesel | 1800rpm | Single Phase Only

    Base Model/SKU: RD05033_

    Model Number: RD05033

    Starting at:

    $19,949.00

  • Product

    Standby Generator, 50kW | Diesel | 1800rpm | 3 Phase Only

    Base Model/SKU: RD05033L_

    Model Number: RD05033L

    Starting at:

    $18,848.00

  • Product

    Standby Generator, 50kW | Diesel | 1800rpm | 3 Phase Only

    Base Model/SKU: RD05033S_

    Model Number: RD05033S

    Starting at:

    $19,949.00

  • Product

    Standby Generator, 12kVA | 50Hz | 1500rpm

    Base Model/SKU: RD01225_

    Model Number: RD01225

  • Product

    Standby Generator, 16kVA | 50Hz | 1500rpm

    Base Model/SKU: RD01625_

    Model Number: RD01625

  • Product

    Standby Generator, 30kVA | 50Hz | 1500rpm

    Base Model/SKU: RD02422_

    Model Number: RD02422