Portable Generator, 15500 | EFI | Electric Start with COsense | 49ST
Base Model #: 7705_ | Variant #: G0077050
Starting At: $3,999.00GP15500EFI Portable Generator
From emergency home backup to DIY projects to the jobsite, the Generac GP15500EFI portable generator provides high wattage, dependable portable power. Equipped with an 816cc engine with Electronic Fuel Injection, the GP15500EFI delivers power efficiently, providing up to 11 hours of runtime at 50% load. TruePower™ Technology safely powers sensitive electronics, appliances and tools while onboard COsense® Technology provides powerful protection against hazardous carbon monoxide. The GP15500EFI also features electric start (battery included), low-oil shutdown protection, circuit breaker protected outlets and an hour meter with maintenance resets. The included never-flat wheel kit and available lifting eye accessory make transportation easy around the home or jobsite.
Featuring COsense® Technology: STOPS. ALERTS. SAVES. Powerful protection against hazardous carbon monoxide.
Generac 816cc EFI Engine – Delivers the right amount of power to get the best performance and efficiency out of your engine
TruePower™ Technology – With less than 5% THD, safely powers sensitive electronics and tools
Low-Oil Pressure Shutdown – Automatically safeguards engine from damage
Large Capacity Fuel Tank – With incorporated fuel gauge, provides durability and extended run times
Homelink™ Manual Transfer Switch Compatible – When paired with a manual transfer switch, the GP15500EFI is powerful enough to provide whole home backup and is a great alternative to a Home Standby Generator.
Hardened 1 ¼” Steel Tube Cradle – For added strength and durability
Hour Meter – Tracks maintenance intervals
Heavy-Duty, Never-Flat Wheels – For reliable portability
Electric Start – Battery Included – Provides hassle-free start-up
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 14.2
Fuel Tank Capacity (l): 54
Oil Type:
Oil Capacity (qt): 2.2
Oil Capacity (l): 2.1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHVI
Engine Size:
Length (in): 58.5
Length (cm): 148.5
Width (in): 30.9
Width (cm): 78.55
Height (in): 36.5
Height (cm): 92.81
Weight (kg): 191
Weight (lb): 420
Running Watts (W): 15500
Starting Watts: 19300
Run Time @@ 50% Load (hr): 11
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: