Pressure Washer | 3100PSI Electric
Base Model #: G008894_ | Variant #: G0088940
Starting At: $499.003100PSI Electric | Pressure Washer
Whether you’re washing the car or refreshing the appearance of your home and surrounding landscape, the Generac 3100 PSI pressure washer boasts Electric Start capabilities to simplify the starting process and promote smooth product operation. Equipped with a Lithium-ion battery that provides up to 50 starts, the 3100 PSI unit also features an easy-to-access detergent tank and Horizontal Axial Cam pump with easy access connections for trouble-free assembly and enhanced cleaning results.
Electric start one touch push start provides reliable, hassle-free startups
Powerful Horizontal Generac OHV Engine – Delivers up to 4x longer engine life* and 3x longer run time** than vertical shaft engines
Lithium-ion battery and charger included (battery will provide up to 50 starts)
Ergonomic Spray Gun – Cushion grip extends use. Easy-to-pull trigger reduces fatigue.
Horizontal axial cam pump allows for easy access hose connections
25 foot hose; non-marring, abrasion resistant
Never-flat wheels provide easy transport on rugged terrain and up stairs
Includes 4 quick-change nozzle tips: 0°, 25°, 40° and soap
On-board detergent tank for added convenience
*Generac horizontal shaft engines expected life/emissions rating of 500 hours vs average small vertical shaft engine life/emissions rating of 125 hours
**Based on 3.2qt fuel tank size vs average small vertical shaft engine 1.2qt fuel tank size
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 0
Weight (lb): 0
Pump Type (power washer):
Spray Gun:
Max Run Time: 0
Flow Rate (gal/min): 0
Flow Rate (l/min): 0
PSI:
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0