Pressure Washer | 3100PSI Electric Start Kit
Base Model #: G008895_ | Variant #: G0088950
Starting At: $589.003100PSI Electric Start Kit | Pressure Washer
Featuring effortless one-touch electric start capabilities, 12’ power broom and soap blaster cleaning attachments and flexible performance settings, the Generac 3100 PSI residential grade pressure washer with Electric Start is simple to start and easy to use.
Electric start one touch push start provides reliable, hassle-free startups
Powerful Horizontal Generac OHV Engine – Delivers up to 4x longer engine life* and 3x longer run time** than vertical shaft engines
Lithium-ion battery and charger included (battery will provide up to 50 starts)
PowerDial™ gun allows you to easily adjust the pressure needed between four different tasks - car, wood, concrete and soap - at your fingertips
Power Broom attachment included! The Power Broom is equipped with high pressure nozzles to clean 4X faster than standard nozzles
Soap Blaster attachment included! Soap Blaster attachment sprays soap 3X farther than a standard nozzle tip to penetrate tough stains and improve cleaning results
25 foot UberFlex™ hose, most flexible hose in the industry; kink resistant, non-marring
Horizontal axial cam pump allows for easy access hose connections
Never-flat wheels provide easy transport on rugged terrain and up stairs
Includes 4 quick-change nozzle tips: 0°, 25°, 40° and soap
On-board detergent tank for added convenience
*Generac horizontal shaft engines expected life/emissions rating of 500 hours vs average small vertical shaft engine life/emissions rating of 125 hours
**Based on 3.2qt fuel tank size vs average small vertical shaft engine 1.2qt fuel tank size
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 0
Weight (lb): 0
Pump Type (power washer):
Spray Gun:
Max Run Time: 0
Flow Rate (gal/min): 0
Flow Rate (l/min): 0
PSI:
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0