Pressure Washer | 2700PSI Electric
Base Model #: G008888_ | Variant #: G0088880
Starting At: $369.002700PSI Electric | Pressure Washer
Enjoy the performance of a gas powered pressure washer with the convenience of an electric. The Generac GC2700 Electric Pressure Washer gives you the power needed to tackle a variety of cleaning tasks. Ideal for windows, decks, patio furniture and other various cleaning tasks around the home, this unit is a compact and easily transportable way to take high pressure cleaning power with you wherever you go.
High Performance Motor – Brushless motor for increased performance and durability
Maintenance Free Pump With Easy-Access Hose Connections – Prevents kneeling down on the ground
25' High Pressure Hose – Non-marring, kink resistant hose will not leave marks on the job
Auto-Stop Switch – Automatically shuts off the pump when trigger is not engaged to save energy and prolong pump life
On-Board Detergent Tank – Large 1 gallon detergent tank for easy soap application
Oversized Never-Flat Tires – Improved mobility on rugged terrain
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 22.1
Weight (lb): 48.7
Pump Type (power washer): Axial Cam
Spray Gun: Ergonomic
Max Run Time: 0
Flow Rate (gal/min): 1.2
Flow Rate (l/min): 4.5
PSI: 2700
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0